Preview not available

Pillow Block Ball Bearing Unit, UCP210-200D1

Manufacturer NTN Bearing Company
Description Pillow Block Ball Bearing Unit, Two-Bolt Base, 2.0000 in ID, Cast Iron
Part Number UCP210-200D1
MI Item Number 02627102
Distributor Motion Industries
Motion Internal Description UCP210-200D1 PILLOW BLOCK
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=02627102
Base to Bore Centerline 2.2500 in
Bore Diameter 2.0000 in
Bore Type Round
Housing Material Cast Iron
Locking Device Set Screw
Mounting Two-Bolt Base
Weight 6.00 lbs
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBase to Bore CenterlineBore DiameterBore TypeHousing MaterialLocking DeviceMountingWeight
02627102Pillow Block Ball Bearing Unit, Two-Bolt Base, 2.0000 in ID, Cast Iron2.2500 in2.0000 inRoundCast IronSet ScrewTwo-Bolt Base6.00 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map