QD BushingQDBSK-0.6250-SS

 
Manufacturer PCI Procal Inc.
Description QD Bushing, 0.6250 in Bore, 3.8750 in Flg OD, 1.9380 in LTB, 300 Series Stainless Steel Material
Manufacturer Part Number QDBSK-0.6250-SS
MI Item Number 07148113
Distributor Motion Industries
Motion Internal Description QDBSK-0.6250-SS QUICK-DETACH BUSHING -(SK) STYLE 0.6250" BORE - STAINLESS STEEL
E-Shop link https://motionindustries.com/products/sku/07148113
Material 300 Series Stainless Steel
Bolt Circle Diameter 3.3130 in
Bore Diameter 0.6250 in
Bore Type Finished w/ Keyway
Bushing Size SK
Flange Outside Diameter 3.8750 in
Flange Thickness 0.5630 in
Length Through Bore 1.9380 in
Manufacturer UPC Number 841946117762
Maximum Bore Diameter 2.6250 in
Mounting Type Conventional
Number of Bolt Holes 3
Screw Thread Size 5/16 in
Screw Torque 10.83 ft-lbs
Weight 4.365 lbs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map