Radial/Deep Groove Ball Bearing, 608ZZ/7.938PX2

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 7.938 mm ID, 22 mm OD, 7 mm Width, Double Shielded, CN Internal Clearance
Part Number 608ZZ/7.938PX2
MI Item Number 06247695
Distributor Motion Industries
Motion Internal Description 608ZZ/7.938 EXTRA SMALL RAD BALL BRG
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=06247695
Bearing Material High Carbon Chrome Steel
Bore Diameter 7.938 mm
Bore Type Round
Cage Material Steel
Closure Type Double Shielded
Dynamic Load Capacity 3350 N
Fillet Radius 0.3 mm
Finish/Coating Uncoated
Inner Ring Width 7 mm
Internal Clearance CN
Maximum RPM (Grease) 32000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 7 mm
Outside Diameter 22 mm
Overall Width 7 mm
Precision Rating ISO Class 2
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 1400 N
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBearing MaterialBore DiameterBore TypeCage MaterialClosure TypeDynamic Load CapacityFillet RadiusFinish/CoatingInner Ring WidthInternal ClearanceMaximum RPM (Grease)Operating Temperature RangeOuter Ring WidthOutside DiameterOverall WidthPrecision RatingRow Type & Fill SlotSnap Ring IncludedStatic Load Capacity
06247695Radial/Deep Groove Ball Bearing, Round Bore, 7.938 mm ID, 22 mm OD, 7 mm Width, Double Shielded, CN Internal ClearanceHigh Carbon Chrome Steel7.938 mmRoundSteelDouble Shielded3350 N0.3 mmUncoated7 mmCN32000 rpm-40 to 120 ºC7 mm22 mm7 mmISO Class 2Single Row Non-Fill SlotWithout Snap Ring1400 N

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map