Radial/Deep Groove Ball Bearing, 6202ZZ

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 15 mm ID, 35 mm OD, 11 mm Width, Double Shielded, CN Internal Clearance
Part Number 6202ZZ
MI Item Number 00051286
Distributor Motion Industries
Motion Internal Description 6202ZZ BALL BRG
E-Shop link https://motionindustries.com/products/sku/00051286
Bearing Material High Carbon Chrome Steel
Bore Diameter 15 mm
Bore Type Round
Cage Material Steel
Closure Type Double Shielded
Dynamic Load Capacity 7750 N
Fillet Radius 0.6 mm
Finish/Coating Uncoated
Inner Ring Width 11 mm
Internal Clearance CN
Maximum RPM (Grease) 19000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 11 mm
Outside Diameter 35 mm
Overall Width 11 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 3600 N
Weight 0.09 lbs
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map