Radial/Deep Groove Ball Bearing, 6204

Manufacturer FAG (Schaeffler)
Description Radial/Deep Groove Ball Bearing, 20 mm ID, 47 mm OD, 14 mm Width, Round Bore, Open, Steel Cage
Part Number 6204
MI Item Number 00052152
Distributor Motion Industries
Motion Internal Description 6204 BRG
E-Shop link https://motionindustries.com/products/sku/00052152
Bore Diameter 20 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Dynamic Load Capacity 13600 N
Fillet Radius 1 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum RPM 22100 RPM
Operating Temperature Range Maximum of +120 °C
Outer Ring Width 14 mm
Outside Diameter 47 mm
Overall Width 14 mm
Precision Rating Not Rated
Row Type & Fill Slot Single Row Non-Fill Slot
Series 62
Standards Met DIN 625-1
Static Load Capacity 6600 N
Weight 0.23 lbs
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBore DiameterBore TypeCage MaterialClosure TypeDynamic Load CapacityFillet RadiusFinish/CoatingInternal ClearanceMaximum RPMOperating Temperature RangeOuter Ring WidthOutside DiameterOverall WidthPrecision RatingRow Type & Fill SlotSeriesStandards MetStatic Load CapacityWeight
00052152Radial/Deep Groove Ball Bearing, 20 mm ID, 47 mm OD, 14 mm Width, Round Bore, Open, Steel Cage20 mmRoundSteelOpen13600 N1 mmUncoatedC022100 RPMMaximum of +120 °C14 mm47 mm14 mmNot RatedSingle Row Non-Fill Slot62DIN 625-16600 N0.23 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map