Radial/Deep Groove Ball Bearing, 6208

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 40 mm ID, 80 mm OD, 18 mm Width, Open, CN Internal Clearance
Part Number 6208
MI Item Number 02138561
Distributor Motion Industries
Motion Internal Description 6208 BALL BRG
E-Shop link https://motionindustries.com/products/sku/02138561
Bearing Material High Carbon Chrome Steel
Bore Diameter 40 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Dynamic Load Capacity 29100 N
Fillet Radius 1 mm
Finish/Coating Uncoated
Inner Ring Width 18 mm
Internal Clearance CN
Maximum RPM 10000 RPM
Maximum RPM (Grease) 8700 rpm
Maximum RPM (Oil) 10000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 18 mm
Outside Diameter 80 mm
Overall Width 18 mm
Precision Rating Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series 62
Snap Ring Included Without Snap Ring
Static Load Capacity 17800 N
Weight 0.80 lbs
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBearing MaterialBore DiameterBore TypeCage MaterialClosure TypeDynamic Load CapacityFillet RadiusFinish/CoatingInner Ring WidthInternal ClearanceMaximum RPMMaximum RPM (Grease)Maximum RPM (Oil)Operating Temperature RangeOuter Ring WidthOutside DiameterOverall WidthPrecision RatingRow Type & Fill SlotSeriesSnap Ring IncludedStatic Load CapacityWeight
02138561Radial/Deep Groove Ball Bearing, Round Bore, 40 mm ID, 80 mm OD, 18 mm Width, Open, CN Internal ClearanceHigh Carbon Chrome Steel40 mmRoundSteelOpen29100 N1 mmUncoated18 mmCN10000 RPM8700 rpm10000 rpm-40 to 120 ºC18 mm80 mm18 mmClass 0Single Row Non-Fill Slot62Without Snap Ring17800 N0.80 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map