Radial/Deep Groove Ball Bearing, 6809

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 45 mm ID, 58 mm OD, 7 mm Width, Open, CN Internal Clearance
Part Number 6809
MI Item Number 02165143
Distributor Motion Industries
Motion Internal Description 6809 BALL BRG
E-Shop link https://motionindustries.com/products/sku/02165143
Bearing Material High Carbon Chrome Steel
Bore Diameter 45 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Dynamic Load Capacity 5350 N
Fillet Radius 0.3 mm
Finish/Coating Uncoated
Inner Ring Width 7 mm
Internal Clearance CN
Maximum RPM (Grease) 11000 rpm
Maximum RPM (Oil) 12000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 7 mm
Outside Diameter 58 mm
Overall Width 7 mm
Precision Rating Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 4950 N
Weight 0.09 lbs
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map