Radial/Deep Groove Ball Bearing, 6900ZZ

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 10 mm ID, 22 mm OD, 6 mm Width, Double Shielded, CN Internal Clearance
Part Number 6900ZZ
MI Item Number 00130534
Distributor Motion Industries
Motion Internal Description 6900ZZ BALL BRG
E-Shop link https://motionindustries.com/products/sku/00130534
Bearing Material High Carbon Chrome Steel
Bore Diameter 10 mm
Bore Type Round
Cage Material Steel
Closure Type Double Shielded
Dynamic Load Capacity 2700 N
Fillet Radius 0.3 mm
Finish/Coating Uncoated
Inner Ring Width 6 mm
Internal Clearance CN
Maximum RPM 30000 RPM
Maximum RPM (Grease) 30000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 6 mm
Outside Diameter 22 mm
Overall Width 6 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series 69
Snap Ring Included Without Snap Ring
Static Load Capacity 1270 N
Weight 0.02 lbs
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBearing MaterialBore DiameterBore TypeCage MaterialClosure TypeDynamic Load CapacityFillet RadiusFinish/CoatingInner Ring WidthInternal ClearanceMaximum RPMMaximum RPM (Grease)Operating Temperature RangeOuter Ring WidthOutside DiameterOverall WidthPrecision RatingRow Type & Fill SlotSeriesSnap Ring IncludedStatic Load CapacityWeight
00130534Radial/Deep Groove Ball Bearing, Round Bore, 10 mm ID, 22 mm OD, 6 mm Width, Double Shielded, CN Internal ClearanceHigh Carbon Chrome Steel10 mmRoundSteelDouble Shielded2700 N0.3 mmUncoated6 mmCN30000 RPM30000 rpm-40 to 120 ºC6 mm22 mm6 mmISO Class 0Single Row Non-Fill Slot69Without Snap Ring1270 N0.02 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map