Round Body Non-Repairable Air Cylinder CD85N20-50C-B

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, Stainless Steel Cylinder, Double-Acting, Single Rod
Manufacturer Part Number CD85N20-50C-B
MI Item Number 01985884
Distributor Motion Industries
Motion Internal Description CD85N20-50C-B CYL, EUROPEAN (ITALY)
E-Shop link https://www.motionindustries.com/products/sku/01985884
Body Material Stainless Steel
Bore Diameter 20 mm
Cushion Type Air Cushion
Cylinder Size Standard
Minimum Operating Pressure +0.08 Mpa
Mounting Type Clevis Mount
Operating Pressure Range +0.08 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Length 176 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPP
Port Thread Standard BSPP
Rod Gender Male
Rod Size M8x1.25
Rod Size / Thread M8x1.25 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Series C85
Standards Met ISO
Stroke Length 50 mm
Weight 0.54 lbs
CAD models
Please make sure this software has been installed.

Product selection

MI Item NumberDescriptionBody MaterialBore DiameterCushion TypeCylinder SizeMinimum Operating PressureMounting TypeOperating Pressure RangeOperating Temperature RangeOptions IncludedOverall LengthPiston ActionPort GenderPort SizePort Thread StandardRod GenderRod SizeRod Size / ThreadRod Thread StandardRod TypeSeriesStandards MetStroke LengthWeight
01985884Round Body Non-Repairable Air Cylinder, Stainless Steel Cylinder, Double-Acting, Single RodStainless Steel20 mmAir CushionStandard+0.08 MpaClevis Mount+0.08 to +1 Mpa-10 to +60 °CMagnetized;Switch Ready176 mmDouble-ActingFemale1/8 BSPPBSPPMaleM8x1.25M8x1.25 Male ISOISOSingle RodC85ISO50 mm0.54 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map