Self-Aligning Ball Bearing, 2203-2RS-TVH

Manufacturer FAG (Schaeffler)
Description Self-Aligning Ball Bearing, 17 mm ID, 40 mm OD, 16 mm Width, Straight Bore, Double Sealed, Polyamide Cage
Part Number 2203-2RS-TVH
MI Item Number 02104163
Distributor Motion Industries
Motion Internal Description 2203-2RS-TVH BEARING
E-Shop link https://motionindustries.com/products/sku/02104163
Bore Diameter 17 mm
Bore Type Straight
Cage Material Polyamide
Closure Type Double Sealed
Dynamic Load Capacity 8100 N
Fillet Radius 0.6 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum Misalignment 1.5 °
Maximum RPM 14000 RPM
Operating Temperature Range -30 to +100 °C
Outer Ring Width 16 mm
Outside Diameter 40 mm
Overall Width 16 mm
Precision Rating Not Rated
Series 22
Standards Met DIN 630
Static Load Capacity 2000 N
Weight 0.19 lbs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map