Step Up Clamp-on Adapter SUA-Series SUA-075

Manufacturer Climax Metal Products
Description Step Up Clamp-on Adapter SUA-Series, Black Oxide, .7500 in Bore Diameter, Steel - ASTM A108
Part Number SUA-075
MI Item Number 04298010
Distributor Motion Industries
Motion Internal Description SUA-075 3/4" - 1" STEP UP ADPTR
E-Shop link https://www.motionindustries.com/products/sku/04298010
Material Steel - ASTM A108
Adapter Type Step Up Clamp
Bore Diameter .7500 in
Bore Length 1.6250 in
Clamp Screw Size 1/4-28 x 5/8
Coupling Finish / Coating Black Oxide
Coupling Outside Diameter 1.7500 in
Finish / Coating Black Oxide
Harmonization Code 8483.60.8000
Outside Diameter 1.7500 in
Overall Length 4.2500 in
Series SUA
Shaft Diameter 1.0000 in
Shaft Length 2.0000 in
Weight 1.6768 oz
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map