Tapered Roller Bearing Set, 30207

Manufacturer NTN Bearing Company
Description Tapered Roller Bearing Set, 1.3780 in ID, 17 mm Cone Width, Case Carburized Steel Material
Part Number 30207
MI Item Number 00131518
Distributor Motion Industries
Motion Internal Description 30207 TAPER ROLLER SET
E-Shop link https://motionindustries.com/products/sku/00131518
ABMA Precision Rating Class 0
Assembly Type Cone & Cup
Bearing Material Case Carburized Steel
Bore Diameter 1.3780 in
Closure Type Open
Cone Width 17 mm
Cup Width 15 mm
Dynamic Load Capacity 12500 lbf
Fillet Radius 1.5 mm
Harmonization Code 8482.20.0040
Operating Temperature Range -40 to 250 °F
Outside Diameter 2.8346 in
Overall Width 0.7185 in
Static Load Capacity 13800 lbf
Weight 0.74 lbs
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map