Tension Control Brake, 827905

Manufacturer Nexen
Description Tension Control Brake, Bore to Size - with Straight Bushing Options, Black Oxide Finish, 1/4 NPT Port Size, 1800 rpm Max
Manufacturer Part Number 827905
MI Item Number Number 02659451
Distributor Motion Industries
Motion Internal Description 827905 S600-A
E-Shop link https://motionindustries.com/products/sku/02659451
Approximate Brake Facing Life 858 hp/hr
Bore Style Bore to Size - with Straight Bushing Options
Bore Type Straight
Brake Air Chamber Volume When New 1.024 in³
Brake Air Chamber Volume When Worn Out 2.108 in³
Brake Facing Edge Color Code Green
Brake Facing Effective Area 18.6 in²
Brake Facing Type Low Coefficient
Brake Heat Sink Capacity 124127 ft-lbs
Brake Peak Thermal Input Rate 17.00 hp
Brake Response Factor 0.124
Brake Series S-600A
Bushing Type & Range Straight Bushed - 0.0000 to 1.2500 in
Controllers 964356, 964354, 912123, 912145, 964520, 964522, 964531, 964535, 964260
Engagement Air
Engagement/Release Air/Spring
Facing Kit 820572
Finish Black Oxide
Function Tensioning
Guards 818300
Maximum Brake Continuous Thermal Dissipation 3.30 hp
Maximum Dynamic Torque Capacity 428 in-lbs
Maximum Pressure 80 psi
Maximum RPM 1800 rpm
Minimum Engagement Pressure 3 psi
Mounting Configuration Shaft Mounted
Open or Enclosed Design Open
Overall Diameter 7.19 in
Overall Length 3.20 in
Port Size 1/4 NPT
Ratings CE, and RoHS
Rebuild Kits 820510
Release Spring
Shaft Inertia 20.16 lb/in²
Torque Pin Bracket 821400
CAD models
Please make sure this software has been installed.

Product selection

MI Item Number NumberDescriptionApproximate Brake Facing LifeBore StyleBore TypeBrake Air Chamber Volume When NewBrake Air Chamber Volume When Worn OutBrake Facing Edge Color CodeBrake Facing Effective AreaBrake Facing TypeBrake Heat Sink CapacityBrake Peak Thermal Input RateBrake Response FactorBrake SeriesBushing Type & RangeControllersEngagementEngagement/ReleaseFacing KitFinishFunctionGuardsMaximum Brake Continuous Thermal DissipationMaximum Dynamic Torque CapacityMaximum PressureMaximum RPMMinimum Engagement PressureMounting ConfigurationOpen or Enclosed DesignOverall DiameterOverall LengthPort SizeRatingsRebuild KitsReleaseShaft InertiaTorque Pin Bracket
02659451Tension Control Brake, Bore to Size - with Straight Bushing Options, Black Oxide Finish, 1/4 NPT Port Size, 1800 rpm Max858 hp/hrBore to Size - with Straight Bushing OptionsStraight1.024 in³2.108 in³Green18.6 in²Low Coefficient124127 ft-lbs17.00 hp0.124S-600AStraight Bushed - 0.0000 to 1.2500 in964356, 964354, 912123, 912145, 964520, 964522, 964531, 964535, 964260AirAir/Spring820572Black OxideTensioning8183003.30 hp428 in-lbs80 psi1800 rpm3 psiShaft MountedOpen7.19 in3.20 in1/4 NPTCE, and RoHS820510Spring20.16 lb/in²821400

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map