100-KRD Series Matched Angular Contact Ball Bearing Assemblies

Manufacturer MRC Bearings
Description 100-KRD Series Matched Angular Contact Ball Bearing Assemblies
Manufacturer Part Number 117-KRD
Part Number Page https://skf-us-cad-download.skf.com/item/matched-angular-contact-ball-bearing-assemblies/-angular-contact-ball-bearing-assemblies-2/117-krd
Outside Diameter D1 [mm] 130.0000
Width B [mm] 44.00
Fillet Radius ra [mm] 1.00
Bore d [mm] 85.000
Fillet Radius rb [mm] 0.60
Grease Speed Rating n1 [rpm] 4000
Oil Speed Rating n2 [rpm] 4800
Basic Dynamic Radial Load Rating C [N] 92300
Basic Static Radial Load Rating Co [N] 116000
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

MRC Bearings

MRC Bearings

SKF USA Inc. is the U.S. subsidiary of SKF Group, a world leader in rolling bearings and related technologies including sealing solutions, lubrication systems and services. Twenty-eight of SKF’s 140 global manufacturing sites are located in the U.S., including facilities for the production of seals, lubrication systems and rolling bearings.

Google Map