7100-D Series Matched Angular Contact Ball Bearing Assemblies

Manufacturer MRC Bearings
Description 7100-D Series Matched Angular Contact Ball Bearing Assemblies
Manufacturer Part Number 7156-D
Part Number Page https://skf-us-cad-download.skf.com/item/matched-angular-contact-ball-bearing-assemblies/-angular-contact-ball-bearing-assemblies-6/7156-d
Outside Diameter D1 [mm] 500.0000
Width B [mm] 142.00
Fillet Radius ra [mm] 3.00
Bore d [mm] 320.000
Fillet Radius rb [mm] 1.00
Grease Speed Rating n1 [rpm] 770
Oil Speed Rating n2 [rpm] 1300
Basic Dynamic Radial Load Rating C [N] 761000
Basic Static Radial Load Rating Co [N] 1630000
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

MRC Bearings

MRC Bearings

SKF USA Inc. is the U.S. subsidiary of SKF Group, a world leader in rolling bearings and related technologies including sealing solutions, lubrication systems and services. Twenty-eight of SKF’s 140 global manufacturing sites are located in the U.S., including facilities for the production of seals, lubrication systems and rolling bearings.

Google Map