Z4F-ZM Series ZMaRC Coated Insert Bearings Inch

Manufacturer MRC Bearings
Description Z4F-ZM Series ZMaRC Coated Insert Bearings Inch
Manufacturer Part Number Z4F108ZM
Part Number Page https://skf-us-cad-download.skf.com/item/category-1030/zmarc-coated-insert-bearings/z4f108zm
Shaft Diameter D [in] 1 1/2
Insert Bearing IB ZMaRC
Dimension A1 [in] 1.5313
Dimension L [in] 5.1250
Basic Dynamic Radial Load Rating [lbf] 6900
Basic Static Radial Load Rating Co [lbf] 4270
Dimension A2 [in] 0.6563
Dimension DA [in] 4.5625
Distance J [in] 4.0000
Diameter N [in] 0.5625
Height T [in] 2.1250
Weight W [lb] 4.30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionShaft Diameter D [in]Dimension L [in]Basic Dynamic Radial Load Rating [lbf]Basic Static Radial Load Rating Co [lbf]Height T [in]Weight W [lb]
Z4F012ZMZ4F-ZM Series ZMaRC Coated Insert Bearings Inch3/43.3750286014701.53131.35
Z4F015ZMZ4F-ZM Series ZMaRC Coated Insert Bearings Inch15/163.7500315017501.53131.85
Z4F100ZMZ4F-ZM Series ZMaRC Coated Insert Bearings Inch13.7500315017501.53131.80
Z4F102ZMZ4F-ZM Series ZMaRC Coated Insert Bearings Inch1 1/84.2500438025201.65632.65
Z4F103ZMZ4F-ZM Series ZMaRC Coated Insert Bearings Inch1 3/164.2500438025201.65632.65
Z4F104ZMRZ4F-ZM Series ZMaRC Coated Insert Bearings Inch1 1/44.2500438025201.65632.65
Z4F104ZMZ4F-ZM Series ZMaRC Coated Insert Bearings Inch1 1/44.6250573034401.84383.30
Z4F107ZMZ4F-ZM Series ZMaRC Coated Insert Bearings Inch1 7/164.6250573034401.84383.20
Z4F108ZMZ4F-ZM Series ZMaRC Coated Insert Bearings Inch1 1/25.1250690042702.12504.30
Z4F115ZMZ4F-ZM Series ZMaRC Coated Insert Bearings Inch1 15/165.6250789052202.21885.60

Contact the supplier

MRC Bearings

MRC Bearings

SKF USA Inc. is the U.S. subsidiary of SKF Group, a world leader in rolling bearings and related technologies including sealing solutions, lubrication systems and services. Twenty-eight of SKF’s 140 global manufacturing sites are located in the U.S., including facilities for the production of seals, lubrication systems and rolling bearings.

Google Map