Aluminum Ratio Multipliers

Manufacturer MSF
Description Aluminum Ratio Multipliers - O211Z-F80
Part number O211Z-F80
Output speed 682 min-1
Motor power 0.37 kW
Output torque (Nm) 5
Nominal power 0.73 kW
Nominal torque (Nm) 10
Mass 1.4 kg
CAD models
Please make sure this software has been installed.

Product selection

B14 motor flanges

Contact the supplier

MSF

MSF

As partner in the fields of drive technology and decentralized automation we offer you a wide range of items from standard driving systems, decentralized automation solutions, servo-drives through to customized drives under one roof.

Google Map