BD Series Iris Valve

Ideal for light duty in-line applications where hand operation is required

Manufacturer Mucon
Description Series BD Valves - Nominal bore 50 mm - BD2
Manufacturer Part Number BD2
Nominal bore 50
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberNominal boreA (mm)B (mm)C (mm)D (mm)E (mm)F (mm)G (mm)H (mm)J (mm)K (mm)L (mm)Nett weight (kg)
BD25051519020161083M637730.5
BD380767611420251083M837980.6
BD410010210215227381373M8391331.1
BD615015215220329641373M8391841.7
BD820020320325430901373M8392372.0
BD10250254254330451141744M104113056.4
BD12300305305380451401744M104113567.3

Product Description

The Series BD Iris Valve is a light duty valve specifically designed for infrequent operation, which can be used for both in-line and open discharge operations.

They are suitable for handling materials with bulk densities up to 560 Kg / m³.

In addition, the BD offers a simplified construction when compared to other in-line valves in the Mucon range. This simplified construction consequently offers the customer reduced cost, size and weight.

Construction

  • For valve sizes between 50mm and 200mm, the Iris Valve body parts are manufactured from aluminium with a Gunmetal Control Ring
  • For valve sizes 250mm to 300mm, the valve is manufactured from aluminium and incorporates a zinc aluminium Control Ring
  • 50mm and 80mm valves are fitted with thumbscrew locking, all other sizes have nylon triggers and 316 stainless steel fasteners

Contact the supplier

Mucon

Mucon

Our mission, to deliver a technologically advanced range of equipment / products dedicated to improve the productivity and handling of powders and bulk solids in a wide variety of industries / industry sectors

  • Mucon, Schenck process group

    Mucon, Schenck process group
    Rupert House
    London Road South
    SK12 1PQ Poynton
    United Kingdom of Great Britain and Northern Ireland
    https://mucon.com/en/

Google Map