Locating pin retainers, NAAMS APR070 to 071

Standard NAAMS APR
Description Locating pin retainer, APR070
Part number APR070
Material Steel
Note Black oxide finish
CAD models
Please make sure this software has been installed.

Product selection

NAAMS CODEWidth (mm)Height (mm)Thickness (mm)Material
APR070903525Steel
APR071903525NM Stainless

Documentation