NC Blocks Blanks ANR 140 thru 147

Standard NAAMS ANR 140
Description NC block blank, rectangular, 3-Hole, ANR140
Part number ANR140
Material GM specification
Note Note : Black oxide finish
CAD models
Please make sure this software has been installed.

Product selection

NAAMS CODEmaterialB hole Ø (mm)Length (mm)
ANR140GM specificationM10 x 1,580
ANR141SAE 30303 (NMSS)M10 x 1,580
ANR142GM specification1180
ANR143SAE 30303 (NMSS)1180
ANR144GM specificationM10 x 1,5120
ANR145SAE 30303 (NMSS)M10 x 1,5120
ANR146GM specification11120
ANR147SAE 30303 (NMSS)11120