NAAMS M
By NAAMS M

Scrap chute storage or hinge brackets, NAAMS M06 SERIES

Standard NAAMS M
Description Scrap chute storage or hinge bracket M060060
Part number M060060
CAD models
Share

Product selection

Index Selector NAAMS CODE Height A (mm) Length (mm) Width (mm) Thickness (mm)
1 1 M060060 60 76 57 9.5
2 2 M060070 70 76 57 9.5
3 3 M060080 80 76 57 9.5
4 4 M060090 90 76 57 9.5
5 5 M060100 100 76 57 9.5
6 6 M060110 110 76 57 9.5
7 7 M060120 120 76 57 9.5
8 8 M060130 130 76 57 9.5

Documentation