NADELLA
By NADELLA

RAXPZ Combined bearing with incorporated thrust plate

Combined Bearing

Manufacturer NADELLA
Description Combined bearing outer Ø 22.4mm
Part number RAXPZ 410
Mass 29 g
CAD models
Share

Product selection

Index Selector Part number Inner Ø (mm) Outer Ø D1 (mm) Outer Ø D2 (mm) Length (mm) C dyn r (N) Co stat r (N) C dyn a (N) Co stat a (N) Nominal speed (rpm) Mass (g)
1 1 RAXPZ 410 10 19 22.4 21 6100 7200 5000 10900 15500 29
2 2 RAXPZ 412 12 21 26.4 21 6600 8400 7100 18500 13000 38
3 3 RAXPZ 415 15 24 28.4 21 9400 11700 7600 20800 11500 40
4 4 RAXPZ 417 17 26 30.4 23 11800 16300 8100 23000 10500 48
5 5 RAXPZ 420 20 30 35.4 27 14700 22800 11800 39000 9000 79
6 6 RAXPZ 425 25 37 43 27 16000 27500 13300 49000 7500 118
7 7 RAXPZ 430 30 42 48 27 20500 34000 14500 57000 6500 133
8 8 RAXPZ 435 35 47 54 27 22000 39500 18900 84000 5500 157
9 9 RAXPZ 440 40 52 61 27 23800 45000 20400 96000 5000 184
10 10 RAXPZ 445 45 58 66 27 25300 51000 21800 109000 4500 216
11 11 RAXPZ 450 50 62 71 30 28300 61000 22500 118000 4000 245
12 12 RAXPZ 460 60 72 86 32 31000 72000 31500 193000 3500 365
13 13 RAXPZ 470 70 85 96 32 37500 86000 34500 223000 3000 479

Contact the supplier

NADELLA

NADELLA

The Specialist for Motion Technology

Google Map