NF E 29-224
By NF E 29-224

Plate flange for welding - PN 25

Standard NF E 29-224
Description Plate flange for welding - PN 25 - NF E 29-224 - NPS 10 - pipe Ø13.5
Mass 0.4 kg
Material Steel
Omniclass number 23.27.45.00
CAD models
Share

Product selection

Index Selector Nominal Ø (mm) Outside Ø (mm) Pipe Ø (mm) Inside Ø (mm) Thickness (mm) Bolt circle Ø (mm) Attachment Mass (kg)
1 1 10 90 13.5 14.2 14 60 4 x Ø14mm 0.4
2 2 10 90 17.2 17.9 14 60 4 x Ø14mm 0.4
3 3 15 95 20 20.7 14 65 4 x Ø14mm 0.4
4 4 15 95 21.3 22 14 65 4 x Ø14mm 0.4
5 5 20 105 25 25.7 16 75 4 x Ø14mm 1
6 6 20 105 26.9 27.6 16 75 4 x Ø14mm 1
7 7 25 115 30 30.7 16 85 4 x Ø14mm 1.2
8 8 25 115 33.7 34.4 16 85 4 x Ø14mm 1.2
9 9 32 140 38 38.7 16 100 4 x Ø18mm 2
10 10 32 140 42.4 43.1 16 100 4 x Ø18mm 2
11 11 40 150 44.5 45.2 16 110 4 x Ø18mm 2.2
12 12 40 150 48.3 49 16 110 4 x Ø18mm 2.2
13 13 50 165 57 57.8 18 125 4 x Ø18mm 2.9
14 14 50 165 60.3 61.1 18 125 4 x Ø18mm 2.9
15 15 60 175 70 71 18 135 8 x Ø18mm 3.1
16 16 65 185 70 71 18 145 8 x Ø18mm 3.8
17 17 65 185 76.1 77.1 18 145 8 x Ø18mm 3.8
18 18 80 200 88.9 90 24 160 8 x Ø18mm 4.7
19 19 90 225 101.6 103 24 180 8 x Ø22mm 5.9
20 20 100 235 108 109.3 26 190 8 x Ø22mm 6.7
21 21 100 235 114.3 115.7 26 190 8 x Ø22mm 6.7
22 22 110 245 121 122.5 26 200 8 x Ø22mm 7.2
23 23 125 270 133 134.6 28 220 8 x Ø26mm 9.1
24 24 125 270 139.7 141.4 28 220 8 x Ø26mm 9.1
25 25 150 300 159 161 30 250 8 x Ø26mm 11.3
26 26 150 300 168.3 170.3 30 250 8 x Ø26mm 11.3
27 27 175 330 193.7 195.9 30 280 12 x Ø26mm 12.7
28 28 200 360 219.1 221.6 30 310 12 x Ø26mm 14.9
29 29 225 395 244.5 248.5 30 340 12 x Ø30mm 17.5
30 30 250 425 273 276 32 370 12 x Ø30mm 20.9
31 31 275 455 298.5 302.5 32 400 12 x Ø30mm 22.8
32 32 300 485 323.9 326.8 34 430 16 x Ø30mm 26.9
33 33 325 525 343 347 34 460 16 x Ø33mm 32.8
34 34 350 555 355.6 358.2 38 490 16 x Ø33mm 42.1
35 35 375 595 394 398 38 525 16 x Ø36mm 45.8
36 36 400 620 406.4 409 40 550 16 x Ø36mm 53.6
37 37 450 670 457 460 44 600 20 x Ø36mm 64.4
38 38 500 730 508 511 48 660 20 x Ø36mm 80.4
39 39 600 845 610 614 54 770 20 x Ø39mm 112.2
40 40 700 960 711 714 54 875 24 x Ø42mm 137
41 41 800 1085 813 815 56 990 24 x Ø48mm 177
42 42 900 1185 914 916 58 1090 28 x Ø48mm 202
43 43 1000 1320 1016 1017 60 1210 28 x Ø56mm 253