norelem
By norelem

01380 L-profiles grey cast iron or aluminium

Manufacturer norelem
Description L-PROFILE EQUAL SIDED L=150 32X32 GREY CAST IRON
Part Number 01380-01X150
CAD models
Share

Product selection

Index Selector Part Number Description L=LÄNGE B=BREITE H=HÖHE S Version Customs tariff number Country of origin Region of origin
1 1 01380-01X150 L-PROFILE EQUAL SIDED L=150 32X32 GREY CAST IRON 150 32 32 10 grey cast iron 72166900 FR
2 2 01380-01X300 L-PROFILE EQUAL SIDED L=300 32X32 GREY CAST IRON 300 32 32 10 grey cast iron 72166900 FR
3 3 01380-02X150 L-PROFILE EQUAL SIDED L=150 40X40 GREY CAST IRON 150 40 40 12 grey cast iron 72166900 FR
4 4 01380-02X300 L-PROFILE EQUAL SIDED L=300 40X40 GREY CAST IRON 300 40 40 12 grey cast iron 72166900 FR
5 5 01380-03X150 L-PROFILE EQUAL SIDED L=150 50X50 GREY CAST IRON 150 50 50 12 grey cast iron 72166900 FR
6 6 01380-03X300 L-PROFILE EQUAL SIDED L=300 50X50 GREY CAST IRON 300 50 50 12 grey cast iron 72166900 FR
7 7 01380-04X150 L-PROFILE EQUAL SIDED L=150 63X63 GREY CAST IRON 150 63 63 12 grey cast iron 72166900 FR
8 8 01380-04X300 L-PROFILE EQUAL SIDED L=300 63X63 GREY CAST IRON 300 63 63 12 grey cast iron 72166900 FR
9 9 01380-05X200 L-PROFILE EQUAL SIDED L=200 80X80 GREY CAST IRON 200 80 80 16 grey cast iron 72166900 FR
10 10 01380-05X300 L-PROFILE EQUAL SIDED L=300 80X80 GREY CAST IRON 300 80 80 16 grey cast iron 72166900 FR
11 11 01380-05X600 L-PROFILE EQUAL SIDED L=600 80X80 GREY CAST IRON 600 80 80 16 grey cast iron 72166900 FR
12 12 01380-05X800 L-PROFILE EQUAL SIDED L=800 80X80 GREY CAST IRON 800 80 80 16 grey cast iron 72166900 FR
13 13 01380-06X200 L-PROFILE EQUAL SIDED L=200 100X100 GREY CAST IRON 200 100 100 20 grey cast iron 72166900 FR
14 14 01380-06X300 L-PROFILE EQUAL SIDED L=300 100X100 GREY CAST IRON 300 100 100 20 grey cast iron 72166900 FR
15 15 01380-06X600 L-PROFILE EQUAL SIDED L=600 100X100 GREY CAST IRON 600 100 100 20 grey cast iron 72166900 FR
16 16 01380-06X1000 L-PROFILE EQUAL SIDED L=1000 100X100 GREY CAST IRON 1000 100 100 20 grey cast iron 72166900 FR
17 17 01380-07X200 L-PROFILE EQUAL SIDED L=200 125X125 GREY CAST IRON 200 125 125 20 grey cast iron 72166900 FR
18 18 01380-07X300 L-PROFILE EQUAL SIDED L=300 125X125 GREY CAST IRON 300 125 125 20 grey cast iron 72166900 FR
19 19 01380-07X600 L-PROFILE EQUAL SIDED L=600 125X125 GREY CAST IRON 600 125 125 20 grey cast iron 72166900 FR
20 20 01380-07X1000 L-PROFILE EQUAL SIDED L=1000 125X125 GREY CAST IRON 1000 125 125 20 grey cast iron 72166900 FR
21 21 01380-08X200 L-PROFILE EQUAL SIDED L=200 160X160 GREY CAST IRON 200 160 160 25 grey cast iron 72166900 FR
22 22 01380-08X300 L-PROFILE EQUAL SIDED L=300 160X160 GREY CAST IRON 300 160 160 25 grey cast iron 72166900 FR
23 23 01380-08X600 L-PROFILE EQUAL SIDED L=600 160X160 GREY CAST IRON 600 160 160 25 grey cast iron 72166900 FR
24 24 01380-09X200 L-PROFILE EQUAL SIDED L=200 200X200 GREY CAST IRON 200 200 200 32 grey cast iron 72166900 FR
25 25 01380-09X300 L-PROFILE EQUAL SIDED L=300 200X200 GREY CAST IRON 300 200 200 32 grey cast iron 72166900 FR
26 26 01380-09X600 L-PROFILE EQUAL SIDED L=600 200X200 GREY CAST IRON 600 200 200 32 grey cast iron 72166900 FR
27 27 01380-10X300 L-PROFILE EQUAL SIDED L=300 250X250 GREY CAST IRON 300 250 250 36 grey cast iron 72166900 FR
28 28 01380-10X600 L-PROFILE EQUAL SIDED L=600 250X250 GREY CAST IRON 600 250 250 36 grey cast iron 72166900 FR
29 29 01380-11X300 L-PROFILE EQUAL SIDED L=300 315X315 GREY CAST IRON 300 315 315 36 grey cast iron 72166900 FR
30 30 01380-11X600 L-PROFILE EQUAL SIDED L=600 315X315 GREY CAST IRON 600 315 315 36 grey cast iron 72166900 FR
31 31 01380-201X150 L-PROFILE EQUAL SIDED L=150 32X32 ALUMINIUM 150 32 32 10 Aluminium 76169990 DE 03
32 32 01380-201X300 L-PROFILE EQUAL SIDED L=300 32X32 ALUMINIUM 300 32 32 10 Aluminium 76169990 QU
33 33 01380-202X150 L-PROFILE EQUAL SIDED L=150 40X40 ALUMINIUM 150 40 40 12 Aluminium 76169990 DE 03
34 34 01380-202X300 L-PROFILE EQUAL SIDED L=300 40X40 ALUMINIUM 300 40 40 12 Aluminium 76169990 QU
35 35 01380-203X150 L-PROFILE EQUAL SIDED L=150 50X50 ALUMINIUM 150 50 50 12 Aluminium 76169990 DE 03
36 36 01380-203X300 L-PROFILE EQUAL SIDED L=300 50X50 ALUMINIUM 300 50 50 12 Aluminium 76169990 QU
37 37 01380-204X150 L-PROFILE EQUAL SIDED L=150 63X63 ALUMINIUM 150 63 63 12 Aluminium 76169990 DE 03
38 38 01380-204X300 L-PROFILE EQUAL SIDED L=300 63X63 ALUMINIUM 300 63 63 12 Aluminium 76169990 QU
39 39 01380-205X200 L-PROFILE EQUAL SIDED L=200 80X80 ALUMINIUM 200 80 80 16 Aluminium 76169990 DE 03
40 40 01380-205X300 L-PROFILE EQUAL SIDED L=300 80X80 ALUMINIUM 300 80 80 16 Aluminium 76169990 DE 03
41 41 01380-205X600 L-PROFILE EQUAL SIDED L=600 80X80 ALUMINIUM 600 80 80 16 Aluminium 76169990 QU
42 42 01380-205X800 L-PROFILE EQUAL SIDED L=800 80X80 ALUMINIUM 800 80 80 16 Aluminium 76169990 QU
43 43 01380-206X200 L-PROFILE EQUAL SIDED L=200 100X100 ALUMINIUM 200 100 100 20 Aluminium 76169990 DE 03
44 44 01380-206X300 L-PROFILE EQUAL SIDED L=300 100X100 ALUMINIUM 300 100 100 20 Aluminium 76169990 DE 03
45 45 01380-206X600 L-PROFILE EQUAL SIDED L=600 100X100 ALUMINIUM 600 100 100 20 Aluminium 76169990 QU
46 46 01380-206X1000 L-PROFILE EQUAL SIDED L=1000 100X100 ALUMINIUM 1000 100 100 20 Aluminium 76169990 QU
47 47 01380-207X200 L-PROFILE EQUAL SIDED L=200 125X125 ALUMINIUM 200 125 125 20 Aluminium 76169990 DE 03
48 48 01380-207X300 L-PROFILE EQUAL SIDED L=300 125X125 ALUMINIUM 300 125 125 20 Aluminium 76169990 DE 03
49 49 01380-207X600 L-PROFILE EQUAL SIDED L=600 125X125 ALUMINIUM 600 125 125 20 Aluminium 76169990 QU
50 50 01380-207X1000 L-PROFILE EQUAL SIDED L=1000 125X125 ALUMINIUM 1000 125 125 20 Aluminium 76169990 QU
51 51 01380-208X200 L-PROFILE EQUAL SIDED L=200 160X160 ALUMINIUM 200 160 160 25 Aluminium 76169990 DE 03
52 52 01380-208X300 L-PROFILE EQUAL SIDED L=300 160X160 ALUMINIUM 300 160 160 25 Aluminium 76169990 DE 03
53 53 01380-208X600 L-PROFILE EQUAL SIDED L=600 160X160 ALUMINIUM 600 160 160 25 Aluminium 76169990 QU
54 54 01380-209X200 L-PROFILE EQUAL SIDED L=200 200X200 ALUMINIUM 200 200 200 32 Aluminium 76169990 DE 03
55 55 01380-209X300 L-PROFILE EQUAL SIDED L=300 200X200 ALUMINIUM 300 200 200 32 Aluminium 76169990 DE 03
56 56 01380-209X600 L-PROFILE EQUAL SIDED L=600 200X200 ALUMINIUM 600 200 200 32 Aluminium 76169990 QU
57 57 01380-210X300 L-PROFILE EQUAL SIDED L=300 250X250 ALUMINIUM 300 250 250 36 Aluminium 76169990 DE 03
58 58 01380-210X600 L-PROFILE EQUAL SIDED L=600 250X250 ALUMINIUM 600 250 250 36 Aluminium 76169990 QU

Contact the supplier

norelem

norelem

Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.

Google Map