Worm gear units, hollow worms, centre distance 25, ground flanks, pressure angle 15°

Manufacturer NOZAG
Description Worm gear units, hollow worms, centre distance 25, ground flanks, pressure angle 15°, available only in pairs
Part number SR25/10
CAD models
Please make sure this software has been installed.

Product selection

type nr.a (mm)transmissionYmModulz1d1 (mm)da1 (mm)z2d2 (mm)da2 (mm)Material for wormMaterial for worm wheel
SR25/425420°29'1.452022.8203033.5Steel 9SMn28 crack proofed, case hardened to HV 620-700Worm wheel bronze CuZn37Mn3AI2PbSi-S40
SR25/525519°15'1.5418.221.22031.834.8Steel 9SMn28 crack proofed, case hardened to HV 620-700Worm wheel bronze CuZn37Mn3AI2PbSi-S40
SR25/6256.513°52‘1.15419.221.52630.834.4Steel 9SMn28 crack proofed, case hardened to HV 620-700Bronze CuZn37Mn3AI2PbSi-S40
SR25/1025108°48'1.5219.622.62030.434.4Steel 9SMn28 crack proofed, case hardened to HV 620-700Worm wheel bronze CuZn37Mn3AI2PbSi-S40
SR25/1525156°29'1217.719.73032.334.8Steel 9SMn28 crack proofed, case hardened to HV 620-700Worm wheel bronze CuZn37Mn3AI2PbSi-S40
SR25/2025204°19'1.5119.922.92030.134.4Steel 9SMn28 crack proofed, case hardened to HV 620-700Worm wheel bronze CuZn37Mn3AI2PbSi-S40
SR25/2525252°18'1124.9626.962525.0427.8Steel 9SMn28 crack proofed, case hardened to HV 620-700Worm wheel bronze CuZn37Mn3AI2PbSi-S40
SR25/3025302°53'1119.921.93030.133.5Steel 9SMn28 crack proofed, case hardened to HV 620-700Worm wheel bronze CuZn37Mn3AI2PbSi-S40
SR25/4025402°33'0.8117.9619.564032.0434.4Steel 9SMn28 crack proofed, case hardened to HV 620-700Worm wheel bronze CuZn37Mn3AI2PbSi-S40
SR25/5025501°43'0.6119.9621.165030.0433.5Steel 9SMn28 crack proofed, case hardened to HV 620-700Worm wheel bronze CuZn37Mn3AI2PbSi-S40

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map