Ball Screw Support bearing - BSF Type

Manufacturer NSK
Description Ball Screw Support bearing - BSF1255
Part number BSF1255
Mass 0.37 kg
Inner diameter 12 mm
Outer diameter 55 mm
Dynamic load 18.5 kN
Dynamic load2 24 kN
Axial load 17.6 kN
Rotary speed (greased) 8000 min-1
CAD models
Please make sure this software has been installed.

Product selection

Level of detail

Documentation

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map