Self-Lube cast iron pillow block unit ,insert with screw lock and long inner ring - NP serie

Manufacturer NSK
Description Self-Lube pillow block with screw lock - NP12
Part number NP12
Mass 0.5 kg
Shaft diameter 12
Shaft diameter -
Height 57.2 mm
Width 30.5 mm
Distance between fixing holes centres 85.5 mm
Distance between fixing holes centres2 100.5 mm
CAD models
Please make sure this software has been installed.

Product selection

Shaft diameter (mm)Shaft diameter (Inch)RHP designationL (mm)H (mm)H2 (mm)Distance between centers Jmax (mm)Distance between centers Jmin (mm)G (mm)A (mm)A1 (mm)B (mm)s (mm)Basic Load rating - dyn Cr (N)Basic Load rating - Static Cor (N)Maximum speed (rpm)Mass (kg)
12-NP12126.530.257.2100.585.51030.520.527.3811.559550480070000.5
15-NP15126.530.257.2100.585.51030.520.527.3811.559550480070000.5
16-NP16126.530.257.2100.585.51030.520.527.3811.559550480070000.5
17-NP17126.530.257.2100.585.51030.520.527.3811.559550480070000.5
-1/2"NP1/2126.530.257.2100.585.51030.520.527.3811.559550480070000.5
-5/8"NP5/8126.530.257.2100.585.51030.520.527.3811.559550480070000.5
20-NP2012733.365.2100.588.51032.522.530.9612.7512800665067000.6
-3/4"NP3/412733.365.2100.588.51032.522.530.9612.7512800665067000.6
25-NP2513936.571112.796.81036.524.534.1114.3214000788062500.7
-7/8"NP7/813936.571112.796.81036.524.534.1114.3214000788062500.7
Seal
Standard

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map