Self-Lube short base cast iron pillow block unit ,insert with screw lock and long inner ring - SNP serie

Manufacturer NSK
Description Self-Lube short base pillow block with screw lock - SNP20
Part number SNP20
Mass 0.9
Shaft diameter 20
Shaft diameter -
Height 65.8 mm
Length 65 mm
Width 32 mm
Distance between fixing holes centres 50.8 mm
Dynamic load 12800
Static load 6580
Max speed 6700
CAD models
Please make sure this software has been installed.

Product selection

RHP designationL (mm)H (mm)H1 (mm)H2 (mm)J (mm)A (mm)A1 (mm)
SNP206533.313.565.850.83222.5
SNP3/46533.313.565.850.83222.5
SNP257036.513.571.550.83625
SNP7/87036.513.571.550.83625
SNP15/167036.513.571.550.83625
SNP17036.513.571.550.83625
SNP309642.916.583.976.24026.5
SNP1.1/89642.916.583.976.24026.5
SNP1.3/169642.916.583.976.24026.5
SNP1.1/4R9642.916.583.976.24026.5
Seal
Standard

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map