Self-Lube short base cast iron pillow block unit with excentric collar and short inner ring - SNP--EC serie

Manufacturer NSK
Description Self-Lube short base cast iron pillow block unit with excentric collar and short inner ring - SNP20EC
Part number SNP20EC
Mass 0.9 kg
Shaft diameter 20
Shaft diameter -
Height 65.8 mm
Length 65 mm
Width 32 mm
Distance between fixing holes centres 50.8 mm
Dynamic load 12800 N
Static load 6580 N
Max speed 6700 rpm
CAD models
Please make sure this software has been installed.

Product selection

Shaft diameter (mm)Shaft diameter (Inch)RHP designationL (mm)H (mm)H1 (mm)H2 (mm)J (mm)PA (mm)A1 (mm)B2 (mm)s1 (mm)Basic Load rating - dyn Cr (N)Basic Load rating - Static Cor (N)Maximum speed (rpm)Mass (kg)
20-SNP20EC6533.313.565.850.8M8x1,253222.530.927.5612800658067000.9
-3/4"SNP3/4EC6533.313.565.850.8M8x1,253222.530.927.5612800658067000.9
25-SNP25EC7036.513.571.550.8M10x1,50362530.927.5714000788062501.2
-7/8"SNP7/8EC7036.513.571.550.8M10x1,50362530.927.5714000788062501.2
-15/16"SNP15/16EC7036.513.571.550.8M10x1,50362530.927.5714000788062501.2
-1"SNP1EC7036.513.571.550.8M10x1,50362530.927.5714000788062501.2
30-SNP30EC9642.916.583.976.2M10x1,504026.535.689.04195001130053001.8
-1" 1/8SNP1.1/8EC9642.916.583.976.2M10x1,504026.535.689.04195001130053001.8
-1" 3/16SNP1.3/16EC9642.916.583.976.2M10x1,504026.535.689.04195001130053001.8
-1" 1/4SNP1.1/4ECR9642.916.583.976.2M10x1,504026.535.689.04195001130053001.8

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map