Spherical roller bearings, cylindrical bore

Manufacturer NSK
Description Spherical roller bearings, cylindrical bore - 21304CDE4
Part number 21304CDE4
Mass 0.17 kg
Inner diameter 20 mm
Outer diameter 52 mm
Radial load 29300 N
Rotary speed (greased) 6300 rpm
Angular speed (oiled) 8200 rpm
Radial load2 26900 N
Radial load3 2980
Radial load4 2740
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Option

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map