Monolayer PPR Pipe SDR 11 - S 5

Niron Full Blue PPR Pipe

Manufacturer Nupi Industrie Italiane SpA
Description Niron Blue PPR Pipe - Monolayer pipe DN 200 - SDR 11 - S 5
Part Number 03TNIRR20010
Material PPR
S min (mm) 18,2
Weight (kg/m) 9,76
Operating Classes (EN ISO 15874) Class 1 @ 6 bar & Class 2 @ 4 bar
Notes
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDn (mm)Di (mm)S min (mm)Weight (kg/m)
03TNIRR32103226,22,90,26
03TNIRR40104032,63,70,4
03TNIRR50105040,84,60,63
03TNIRR63106351,45,80,99
03TNIRR75107561,46,81,37
03TNIRR90109073,68,21,99
03TNIRR1101011090102,96
03TNIRR12510125102,211,43,84
03TNIRR16010160130,814,66,22
03TNIRR20010200163,618,29,76

Documentation

Contact the supplier

Nupi Industrie Italiane SpA

Nupi Industrie Italiane SpA

Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.

Google Map