nVent CADDY Macrofix Insulated M8/M10, Stainless Steel

nVent CADDY Macrofix Insulated M8/M10, Stainless Steel

Manufacturer nVent CADDY
Description nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 5.43"–5.83" OD, 5" Pipe
Part Number MFD148S6
Article Number 586317
Certifications ITB; RAL-GZ 655
Finish Electropolished
Material EPDM-SBR Rubber; Stainless Steel 316L (EN 1.4404)
E-Shop link https://www.nvent.com/caddy/products/efsMFD148S6
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionArticle NumberCertificationsFinishMaterial
MFD148S6nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 5.43"–5.83" OD, 5" Pipe586317ITB; RAL-GZ 655ElectropolishedEPDM-SBR Rubber; Stainless Steel 316L (EN 1.4404)
MFD160S6nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 5.91"–6.3" OD586318ITB; RAL-GZ 655ElectropolishedEPDM-SBR Rubber; Stainless Steel 316L (EN 1.4404)
MFD170S6nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 6.3"–6.69" OD, 6" Pipe586319ITB; RAL-GZ 655ElectropolishedEPDM-SBR Rubber; Stainless Steel 316L (EN 1.4404)
MFD200S6nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 7.48"–7.87" OD586320ITB; RAL-GZ 655ElectropolishedEPDM-SBR Rubber; Stainless Steel 316L (EN 1.4404)
MFD215S6nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 8.07"–8.46" OD586321ITB; RAL-GZ 655ElectropolishedEPDM-SBR Rubber; Stainless Steel 316L (EN 1.4404)
MFD225S6nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 8.46"–8.86" OD, 8" Pipe586322ITB; RAL-GZ 655ElectropolishedEPDM-SBR Rubber; Stainless Steel 316L (EN 1.4404)

Product Description

  • Return-lip on the hanger prevents the rubber from detaching, eliminating rework during installation
  • Plastic washer prevents screws from falling out during installation
  • Combo head bolt works with slotted, hex, or Phillips drivers
  • Longer ears position the screw farther from the hanger, improving tool clearance when the screw is tightened
  • Combination nut can be attached to M8 or M10 threaded rod, simplifying material handling
  • Screw length has been optimized to accommodate an increased pipe range, reducing inventory​
  • Category II noise reduction according to DIN EN ISO 3822-1
  • Compliant for sound insulation design according to DIN 4109
  • Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1:2010-01

Contact the supplier

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    United States of America
    www.erico.com

Google Map