nVent CADDY Pyramid ST Bridge Assembly

Provides a fixed-height mounting platform 5.6" (142 mm) off the roof surface with 24" to 60" (610 mm to 1524 mm) of usable strut length.

Manufacturer nVent CADDY
Description nVent CADDY Pyramid ST Bridge Assembly, 24"
Part Number PSB24A
Article Number 360475
Finish Hot-Dip Galvanized
Material Polyethylene; Polypropylene; Steel
E-Shop link https://www.nvent.com/caddy/products/efsPSB24A
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionArticle NumberFinishMaterial
PSB24AnVent CADDY Pyramid ST Bridge Assembly, 24"360475Hot-Dip GalvanizedPolyethylene; Polypropylene; Steel
PSB30AnVent CADDY Pyramid ST Bridge Assembly, 30"360476Hot-Dip GalvanizedPolyethylene; Polypropylene; Steel
PSB36AnVent CADDY Pyramid ST Bridge Assembly, 36"360477Hot-Dip GalvanizedPolyethylene; Polypropylene; Steel
PSB42AnVent CADDY Pyramid ST Bridge Assembly, 42"360478Hot-Dip GalvanizedPolyethylene; Polypropylene; Steel
PSB48AnVent CADDY Pyramid ST Bridge Assembly, 48"360479Hot-Dip GalvanizedPolyethylene; Polypropylene; Steel
PSB60AnVent CADDY Pyramid ST Bridge Assembly, 60"360480Hot-Dip GalvanizedPolyethylene; Polypropylene; Steel

Product Description

  • Ideal for supporting multiple pipe runs, cable tray and air handling units
  • Foam bottom offers low abrasion interface for better roof membrane protection
  • Compatible with roof surfaces including single ply, bituminous, metal and spray foam
  • Provides superior load distribution, even with varying rooftop surfaces
  • Ready to use out of the box, saving installation time and labor
  • Multiple sizes and load ratings offer the ability to tailor the solution to the application
  • Hot-dip galvanized and UV stabilized for long lasting performance

Contact the supplier

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    United States of America
    www.erico.com

Google Map