Surge Diverter, 40 kA Single Mode

Surge Diverter, 40 kA Single Mode

Manufacturer nVent ERICO
Description Surge Diverter, 40 kA Single Mode, 110-120 V Un
Part Number DSD1401S150
Article Number 702480
Certifications CE, DSD140
E-Shop link https://www.nvent.com/erico/products/efsDSD1401S150
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionArticle NumberCertifications
DSD1401S150Surge Diverter, 40 kA Single Mode, 110-120 V Un702480CE, DSD140
DSD1401S275Surge Diverter, 40 kA Single Mode, 220-240 V Un702491CE, DSD140
DSD1401S440Surge Diverter, 40 kA Single Mode, 380 V Un702500CE, DSD140
DSD1401SR150Surge Diverter, 40 kA Single Mode, 110-120 V Un, Remote Contacts702510CE, DSD140
DSD1401SR275Surge Diverter, 40 kA Single Mode, 220-240 V Un, Remote Contacts702521CE, DSD140
DSD1401SR440Surge Diverter, 40 kA Single Mode, 380 V Un, Remote Contacts702530CE, DSD140

Product Description

  • 40kA 8/20μs maximum surge rating provides protection suitable for sub-distribution panels and a long operational life
  • Indication flag provides clear visual indication of life status

Contact the supplier

nVent ERICO

nVent ERICO

Electrical Grounding, Bonding and Connectivity Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    United States of America
    www.erico.com

Google Map