nVent ERIFLEX
By nVent ERIFLEX

ABS Adjustable Busbar Support Perforated Profile

ABS Adjustable Busbar Support Perforated Profile

Manufacturer nVent ERIFLEX
Description ABS Adjustable Busbar Support Perforated Profile, 6.56' x 0.91" x 1.85"
Part Number ABS-AP25
E-Shop link https://www.erico.com/part.asp?part=ABS-AP25
Material Aluminum
Certifications CE, ERIFLEX ABS; IEC 61439-1; RoHS
Article Number 560930
CAD models
Share

Product selection

Index Selector Part Number Description E-Shop link Material Certifications Article Number
1 1 ABS-AP25 ABS Adjustable Busbar Support Perforated Profile, 6.56' x 0.91" x 1.85" ABS-AP25 Aluminum CE, ERIFLEX ABS; IEC 61439-1; RoHS 560930

Product Description

  • For use with ABS Adjustable Busbar Support Insulator Modules
    * Factory punched holes for quick assembly
    * Improve bending resistance by interlocking or stacking two profiles
    * Attach profiles together or attach profile to the panel structure using ABS Adjustable Busbar Support Profile Stiffener
    * RoHS compliant

Contact the supplier

nVent ERIFLEX

nVent ERIFLEX

Low Voltage Power and Grounding Connections

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    Solon, OH 44139
    United States
    www.erico.com

Google Map