Single Pole Distribution Block

Single Pole Distribution Block

Manufacturer nVent ERIFLEX
Description Single Pole Distribution Block, 250 A IEC, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper, Thermoplastic
Part Number UD-250A
Article Number 569040
Certifications CE, ERIFLEX UD; CSA; EAC; UR; cUR
Finish Tinned
Material Copper; Thermoplastic
E-Shop link https://www.nvent.com/eriflex/products/efsUD-250A
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionArticle NumberCertificationsFinishMaterial
UD-250ASingle Pole Distribution Block, 250 A IEC, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper, Thermoplastic569040CE, ERIFLEX UD; CSA; EAC; UR; cURTinnedCopper; Thermoplastic
UD-400112ALSingle Pole Distribution Block, 400 A IEC, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum, Thermoplastic569252CE, ERIFLEX UD; CSA; EAC; UR; cURTinnedAluminum; Thermoplastic
UD-400112CUSingle Pole Distribution Block, 400 A IEC, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper, Thermoplastic569052CE, ERIFLEX UD; CSA; EAC; UR; cURTinnedCopper; Thermoplastic
UD-400212ALSingle Pole Distribution Block, 400 A IEC, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum, Thermoplastic569251CE, ERIFLEX UD; CSA; EAC; UR; cURTinnedAluminum; Thermoplastic
UD-400212CUSingle Pole Distribution Block, 400 A IEC, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper, Thermoplastic569051CE, ERIFLEX UD; CSA; EAC; UR; cURTinnedCopper; Thermoplastic
UD-400ASingle Pole Distribution Block, 400 A IEC, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper, Thermoplastic569050CE, ERIFLEX UD; CSA; EAC; UR; cURTinnedCopper; Thermoplastic
UD-80ASingle Pole Distribution Block, 80 A IEC, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper, Thermoplastic569010CE, ERIFLEX UD; CSA; EAC; UR; cURTinnedCopper; Thermoplastic
UD2C12C1000ALSingle Pole Distribution Block, 1,000 A IEC, 760 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum, Thermoplastic569207ULTinnedAluminum; Thermoplastic
UD2C12C630ALSingle Pole Distribution Block, 630 A IEC, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum, Thermoplastic569205ULTinnedAluminum; Thermoplastic
UD2C9C1250ALSingle Pole Distribution Block, 1,250 A IEC, 950 A UL/CSA, 2 Cables Line, 9 Cables Load, Aluminum, Thermoplastic569209ULTinnedAluminum; Thermoplastic

Product Description

  • Tinned copper or aluminum block allows for copper or aluminum conductor direct connections, or using ferrule
  • Screw retaining cover is hinged and removable
  • Design allows for visual inspection of conductor and confirmation of connection
  • Modular snap-together blocks for building multi-pole power blocks
  • Easily clips onto DIN rail or mounts to panel with screws
  • 95% fill ratio
  • RoHS compliant
  • Halogen free plastic housing excluding the blue protection cover

Contact the supplier

nVent ERIFLEX

nVent ERIFLEX

Low Voltage Power and Grounding Connections

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    United States of America
    www.erico.com

Google Map