S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design

S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design

Manufacturer nVent LENTON
Description S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 36 mm, #11, 35M, 2.5" dia, 2.89", M42 Thread
Part Number EL36S13N
Certifications EMI; FCC; INCERC; MOCT; TZUS
Finish Plain
Material Steel
E-Shop link https://www.nvent.com/lenton/products/efsEL36S13N
CAD models
Please make sure this software has been installed.

Product selection

Product Description

  • Provides continuity between reinforcing bar and ISO® 965 metric all-thread rod or bolts
  • May be used to anchor load-bearing equipment to foundations, columns or walls
  • Machined from non-weldable grades of material, but can be tack welded

Contact the supplier

nVent LENTON

nVent LENTON

Engineered Products for Concrete Reinforcing Steel Connections

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    United States of America
    www.erico.com

Google Map