ODU AMC® Series T Plug

Screw-Lock connector, IP6K9K, Shell size 12

Manufacturer ODU
Description ODU AMC® Plug, Shell size 12, 5 contacts
Manufacturer Part Number C1TAAT0-H005PN-0000
Data sheet https://www.odu-productfinder.com/plastic-circular-connectors/datasheets/C1TAAT0-H005PN-0000.html
Type of connector Screw-Lock plug
Locking-system Screw-Locking
Keying A (light brown)
Number of contacts 5
Contact type Pins
Contact diameter 1.6 mm (#16)
Insulator material PEEK
Wire cross section AWG 16-20
Termination type Crimp
Cable diameter max. 14.6 mm
Nominal current single contact 13 A
Test voltage 1.8 kV AC
Degree of protection IP6K9K
Protection condition mated & unmated condition
Operating temperature -65°C - 175°C
Mating cycles 500
Housing Aluminum with tin-nickel finish
Contact Cu-alloy with gold finish
Series AMC
CAD models
Please make sure this software has been installed.

Product selection

Product Description

SMALLER – LIGHTER – FASTER
------------
The ODU AMC series have been designed
especially for use under extreme ambient conditions. These incredibly
robust series of metal circular connectors leave absolutely nothing to
be desired in terms of toughness and transmission reliability. They are
in their element under extreme field conditions: rugged, watertight and
easy to clean.

Benefits:
-----------
* Easy installation thanks to Push-Pull, Break-Away or Screw-Locking technology
* Light, small and easy to handle
* Highly resistant to shocks and vibrations
* Customized contact configuration
* Reliable data transmission
* Outstanding shielding performance
* System solution: cable assembly and overmolding
* Optional silicone-overmolded system solutions

Contact the supplier

ODU

ODU

Connector systems

Google Map