ODU MEDI-SNAP Receptacle

Front or rear panel mount connector, IP50, size 2

Manufacturer ODU
Description ODU MEDI-SNAP Receptacle Size 2, 4 contacts
Manufacturer Part Number G52MC7-P04LPN0-0071
Data sheet https://www.odu-productfinder.com/plastic-circular-connectors/datasheets/G52MC7-P04LPN0-0071.html
Type of connector Front or rear panel mount receptacle
Locking-system Break-Away, Push-Pull
Keying 60°
Number of contacts 4
Contact type Sockets
Contact diameter 1.3 mm
Insulator material PEEK
Termination type Solder
Termination diameter 1.4 mm
Max. creepage and air clearance distance (Contact to contact) 1.6 mm
Nominal current single contact 15 A
Nominal current insert (per individual contact) 15 A
Test voltage 3 kV DC
Degree of protection IP50
Protection condition mated & unmated condition
Operating temperature -50°C - 120°C
Mating cycles 5000
Housing PSU gray
Contact Cu-alloy with gold finish
Color option Gray
Series MEDI-SNAP
CAD models
Please make sure this software has been installed.

Product selection

Product Description

EFFICIENT – CONVENIENT – CUSTOM-FIT

ODU’s plastic connectors have proven themselves in a multitude of
application areas. Especially for mobile devices or applications with strict
space constraints, it is essential to have products that are lightweight and
make the most efficent use of space. For this reason, plastic in particular is
becoming an increasingly important material for connectors.

Benefits:

  • 75 % lighter than metal connectors
  • Good grip due to special surface structure
  • Highly economical solution
  • High chemical and thermal resistance
  • Minimal requirements in terms of installation and maintenance
  • Space-saving product design
  • Totally hygienic – various sterilization methods possible
  • Patient & Operator protection levels according to IEC 60601-1 (up to 2 MOOP / 2 MOPP)
  • Available including cable assembly
  • Optional silicone-overmolded system solutions

Contact the supplier

ODU

ODU

Connector systems

Google Map