ODU-MAC® Blue-Line PCB module

6-pos. cpl. PCB termination module incl. injected contacts

Manufacturer ODU
Description ODU-MAC® Blue-Line 6-pos. cpl. PCB termination module incl. Injected contacts
Part Number 630.141.006.922.000
gtin 85366990
Contact Cu alloy gold-plated
insu_mat Thermoplastic
SAP Nr. 50086325
Contact diameter 1.3 mm
mass 7,0 g
mati_cyc Min. 10000
Number of contacts 6
oper_tem -40°C - 125°C
part_number_productpage_url https://odu-connectors.com/de/produktsuche/ergebnisliste/#/show/630.141.006.922.000
series ODU-MAC® Blue-Line
CAD models
Please make sure this software has been installed.

Product selection

Product Description

ODU-MAC® BLUE-LINE - Modular connectors for high flexibility

The ODU‐MAC® Blue‐Line includes connectors that offer an ideal manual‐mating solution, as well as variants for automatic docking. Thanks to their modular design, you can choose from different frame sizes and modules as well as housing types – for a customized system. This means that a wide range of transmission media can be combined in one connector – precisely tailored to your application.

Advantages:

  • Ultra‐compact connector
  • Clip‐in assembly/removal of the modules without tools
  • Wide range of locking options (e. g., spindle, lever, push‐pull)
  • Range of transmission types: signal, power, high current, RF signals (coax), compressed air, fluid coupling, data, and fiber optics
  • Wide range of plastic and metal housings
  • Easy replacement of crimp‐clip contacts, even when assembled

Contact the supplier

ODU

ODU

Connector systems

Google Map