Latches Ojop - 541401

Manufacturer Ojop Sweden AB
Description Adjustable Toggle latch Stainless steel Medium size 702 BT/C
Part Number 541401
Material 316 Stainless steel
Product Group 700 Series
Size Medium
Surface Treatment Electropolished
Type of Eye/Loop Bent T-screw
Handle Color Natural
Capacity 400 kg/3924 N/881 Pounds
Type of Base Plate Countersunk mounting holes
Padlockable No
Safety Catch No
Friction Screw No
Weight 0.084 kg
Length 87-111 mm
CAD models
Please make sure this software has been installed.

Product selection

Product Description

It is a Medium duty adjustable Toggle latch Over centre type. Manufactured from Electropolished 316 Stainless steel which makes it perfect choice for demanding environments. Base plate with 80 degrees countersunk holes suitable for screw down or riveting. Bent T screw are frequently used when catch plate is attached over the angle.

Documentation

Contact the supplier

Ojop Sweden AB

Ojop Sweden AB

Through more than 90 years of customer focus and innovation Ojop Sweden has grown to a company which today manufacture and sell over a million of latches and a quarter of a million Quick Power battery connectors every year on 5 continents and to over 50 Countries. Products are functional, durable and made to last. Main groups are toggle latches, draw latches, battery connectors and trailer latches for industrial and private use.

Google Map