Pad retainer pin VDI 3365 C13.11

Manufacturer OMCR Srl
Description Pad retainer pin VDI 3365 - D1= 32, L=130
Part number C13.11.32130
D1 32 mm
D2 29 mm
L 130 mm
L1 22 mm
L2 58 mm
L3 25 mm
L4 27 mm
R 4 mm
Max load 3 kN
Norms VW/AUDI
Material 1 42CrMo4 - 800÷1000 N/mm²
Material 2 CK45
CAD models
Please make sure this software has been installed.

Product selection

Part numberDescriptionD1 (mm)D2 (mm)L (mm)L1 (mm)L2 (mm)L3 (mm)L4 (mm)R (mm)Max load (kN)NormsMaterial 1Material 2
C13.11.32130Pad retainer pin VDI 3365 - D1= 32, L=13032291302258252743VW/AUDI42CrMo4 - 800÷1000 N/mm²CK45
C13.11.32147Pad retainer pin VDI 3365 - D1= 75, L=432291472275252743VW/AUDI42CrMo4 - 800÷1000 N/mm²CK45
C13.11.40171Pad retainer pin VDI 3365 - D1= 75, L=540371713275323155VW/AUDI42CrMo4 - 800÷1000 N/mm²CK45
C13.11.40191Pad retainer pin VDI 3365 - D1= 95, L=540371913295323155VW/AUDI42CrMo4 - 800÷1000 N/mm²CK45
C13.11.50207Pad retainer pin VDI 3365 - D1= 95, L=650472073295403667.5VW/AUDI42CrMo4 - 800÷1000 N/mm²CK45
C13.11.50232Pad retainer pin VDI 3365 - D1= 120, L=6504723232120403667.5VW/AUDI42CrMo4 - 800÷1000 N/mm²CK45
C13.11.63252Pad retainer pin VDI 3365 - D1= 120, L=66360252321205042.5612.5VW/AUDI42CrMo4 - 800÷1000 N/mm²CK45
C13.11.63287Pad retainer pin VDI 3365 - D1= 155, L=66360287321555042.5612.5VW/AUDI42CrMo4 - 800÷1000 N/mm²CK45

Contact the supplier

OMCR Srl

OMCR Srl

OMCR specialized in the production of standard die components for automotive sector, becoming step by step, a point of reference for all the most important die builders

Google Map