3.5mm-pitch Push-in Terminal Block PCB Connectors - XW4M-D1-H1D

Manufacturer OMRON
Description Plug, Single-row, Right-angle Terminals, 3.5mm-pitch Push-in Terminal Block PCB , 2 contacts, Tin Plating
Part Number XW4M-02D1-H1DS
CAD models
Please make sure this software has been installed.

Product selection

ModelNumber of contactsLock pins
XW4M-02D1-H1D2w/
XW4M-03D1-H1D3w/
XW4M-04D1-H1D4w/
XW4M-05D1-H1D5w/
XW4M-06D1-H1D6w/
XW4M-07D1-H1D7w/
XW4M-08D1-H1D8w/
XW4M-09D1-H1D9w/
XW4M-10D1-H1D10w/
XW4M-11D1-H1D11w/o
Plating

Documentation

Contact the supplier

OMRON

OMRON

Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies

Google Map