Half-pitch Board-to-Board Connectors - XH2A Plug, Right-angle DIP Terminals

Manufacturer OMRON
Description XH2A Plug/Right-angle DIP Terminals, 20 pins
Part Number XH2A-2042
Omniclass number 23.35.27.13
CAD models
Please make sure this software has been installed.

Product selection

Part NumberNo. of contactsTerminal typeA (mm)B (mm)C (mm)D (mm)
XH2A-204220Plug/Right-angle DIP Terminals25.419.0515.811.43
XH2A-304230Plug/Right-angle DIP Terminals31.825.422.217.78
XH2A-404240Plug/Right-angle DIP Terminals38.131.7528.524.13
XH2A-504250Plug/Right-angle DIP Terminals44.538.134.930.48
XH2A-604260Plug/Right-angle DIP Terminals50.844.4541.236.83
XH2A-684268Plug/Right-angle DIP Terminals55.949.5346.341.91
XH2A-804280Plug/Right-angle DIP Terminals63.557.1553.949.53
XH2A-0142100Plug/Right-angle DIP Terminals76.269.8566.662.23
XH2A-2042-A20Plug/Right-angle DIP Terminals with fastening pins25.419.0515.811.43
XH2A-3042-A30Plug/Right-angle DIP Terminals with fastening pins31.825.422.217.78

Documentation

Contact the supplier

OMRON

OMRON

Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies

Google Map