E3Z-G

Grooved-type Photoelectric Sensor

Manufacturer OMRON Industrial Automation
Description Grooved-type Photoelectric Sensor - E3Z-G61 2M
Order code E3Z-G61 2M
Through-beam < 1 m
Output NPN output
Sensor Type Through-beam
Sensing Distance 25 mm (Infrared light)
Number of optical axes 1
Length 2m
Connection Method -
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

OMRON Industrial Automation

OMRON Industrial Automation

Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies

Google Map