MEMS Thermal Sensors – D6T

Manufacturer OMRON
Description MEMS Thermal Sensor - D6T-44L-06
Part Number D6T-44L-06
Omniclass number 23.27.11.11.23
CAD models
Please make sure this software has been installed.

Product selection

Part NumberElement typePower supply voltageView angle - X directionView angle - Y direction
D6T-44L-064x44.5 to 5.5 VDC44,2°45,7°
D6T-8L-091x84.5 to 5.5 VDC54,5°5,5°
D6T-1A-011x14.5 to 5.5 VDC58,0°58,0°
D6T-1A-021x14.5 to 5.5 VDC26,5°26,5°
D6T-32L-01A32x324.5 to 5.5 VDC90°90°

Documentation

Contact the supplier

OMRON

OMRON

Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies

Google Map