PG 48 CABLE GLAND (IP-68 POLYAMIDE)

Manufacturer Onka
Description PG 48 CABLE GLAND (IP-68 POLYAMIDE) GREY
Manufacturer Part Number 9009
Body material PA6
Size PG-48
Operating Temperature -30°C +80°C
Standards TS EN 62444, EN 60423
Colour Grey
Pcs/ Box-Carton 12/180
IP Degree IP68
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Onka

Onka

We offer solutions to many different industries with our wide range of product portfolio.

Google Map