120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control Systems

Manufacturer Oriental Motor U.S.A. Corp.
Description 120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control Systems, BLM5120HP-15SF / BLE2D120-C
Manufacturer Part Number BLM5120HP-15SF / BLE2D120-C
E-Shop link https://catalog.orientalmotor.com/item/100-120w-brushless-dc-motor-speed-control-systems/120w-ble2-series-brushless-dc-motors/blm5120hp-15sf-ble2d120-c
Motor Type Brushless DC Motor
Motor Frame Size (mm) 90
Motor Frame Size (in.) 3.54
Output Power 120 W (1/6 HP)
Brake Type
Shaft/Gear Type Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
Electromagnetic Brake Not Equipped
Power Supply Single-Phase / Three-Phase 200-240 VAC
Gear Ratio (X:1) 15
Variable Speed Range (r/min) 267|5.3
Power Input AC
Components BLM5120HP-GFV [Motor], GFV5G15SF [Gearhead], BLE2D120-C [Driver]
Safety Standards UL|CSA|CE
Ambient Humidity 85% or less, noncondensing
Degree of Protection Motor: IP66, Driver: IP20
RoHS Compliant Product Yes
Min. Variable Speed (r/min) 5.3
Max. Variable Speed (r/min) 267
Max. Extension Length (m) 20.5 m (65.6 ft.)
Static Friction Torque (N·m)
Static Friction Torque (oz-in)
Output Power Search 100 ~ 120 W (1/8 ~ 1/6 HP)
Rated Torque (N·m) 6.1
Rated Torque (lb-in) 53
Power Supply (Search) Single-Phase 200-240 VAC|Three-Phase 200-240 VAC
Thermal Class CSA standards: 105 (A), EN standards: 120 (E)|UL
Rated Torque (lb-in) 53
Output Shaft Metric
Output Shaft Diameter 18 mm
Permissible Axial Load (lb) 33
Permissible Axial Load (N) 150
Permissible Axial Load
Permissible Radial Load (lb) 0.39 in. from Shaft End = 90|0.79 in. from Shaft End = 112
Permissible Radial Load (N) 10 mm from Shaft End = 400|20 mm from Shaft End = 500
Continuous Regenerative Power
Instantaneous Regenerative Power
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map