150 W (1/5 HP) World K Series Three-Phase AC Motors

Manufacturer Oriental Motor U.S.A. Corp.
Description 150 W (1/5 HP) World K Series Three-Phase AC Motors, 5IK150A-TW2
Manufacturer Part Number 5IK150A-TW2
E-Shop link https://catalog.orientalmotor.com/item/world-k-series-three-phase-ac-motors/150w-world-k-series-three-phase-ac-motors/5ik150a-tw2
Type Lead Wire
Motor Type Induction
Motor Frame Size (in.sq.) 3.54
Output Power 150 W (1/5 HP)
Shaft/Gear Type Round Shaft (No Gearhead)
Rated Speed (rpm) 2650|3200
Electromagnetic Brake Not Equipped
Voltage (VAC) Three-Phase 200/220/230 VAC
Frequency (Hz) 60|50
Motor Size 3.54 in. - 150 W (1/5 HP)
Connection Type Lead Wire / Cable
Safety Standards UL|CSA|CCC|EN|CE
Insulation Class Class B (266ºF [130ºC])
Ambient Humidity 85% maximum (noncondensing)
Degree of Protection IP20
Frame Size (in.) 3.54
Frame Size (mm) 90
Output Power Search 150 W (1/5 HP)
Rated Torque (N·m) 0.46|0.55
Rated Torque (lb-in) 4.06|4.88
Motor Type (Search) Constant Speed Motor
Voltage (VAC) Search Three-Phase 200/220/230 VAC
Speed (rpm) 2650|3200
Motor Series World K Series AC Motors
Permissible Thrust Load Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass.
Output Shaft Metric
Output Shaft Diameter 12 mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map