200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control Systems

Manufacturer Oriental Motor U.S.A. Corp.
Description 200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control Systems, BLMR6200SKM-100-B / BLVD-KRD
Manufacturer Part Number BLMR6200SKM-100-B / BLVD-KRD
E-Shop link https://catalog.orientalmotor.com/item/blv-r-series-brushless-dc-motor-speed-control/200w-blv-r-series-brushless-dc-motors/blmr6200skm-100-b-blvd-krd
Motor Type Brushless DC Motor
Motor Frame Size (mm) 110
Motor Frame Size (in.) 4.33
Output Power 200 W (1/4 HP)
Brake Type Power off activated type, automatically controlled by driver
Shaft/Gear Type Parallel Shaft Gearhead
Electromagnetic Brake Equipped
Power Supply 24 - 48 VDC
Gear Ratio (X:1) 100
Variable Speed Range (r/min) 0.01|40
Connection Type Up to 31 units can be connected to a single programmable controller.
Power Input DC
Components BLVD-KRD [Driver]|GFV6G100 [Gearhead]|BLMR6200SKM-GFV-B [Motor]
Safety Standards UL|CE
Insulation Class [Motor] UL / CSA Standards: 105 (A), EN Standards: 120 (E)
Ambient Humidity 85% max. (noncondensing)
Degree of Protection [Motor] IP40|[Driver] IP20
RoHS Compliant Product Yes
Min. Variable Speed (r/min) 0.01
Max. Variable Speed (r/min) 40
Max. Extension Length (m) Motor and Driver Distance: 3.5 m (11.5 ft.) (when a separately sold connection cable is used)
Driver Type CANopen Communications Type|RS-485 Communications Type
Static Friction Torque (oz-in) 90
MyMotor Filter2 1.64 ft. (0.5 m)
Output Power Search 200 W (1/4 HP)
Rated Torque (N·m) 51.6
Rated Torque (lb-in) 450
Power Supply (Search) 24 VDC|48 VDC
Permissible Thrust Load (lb) 90
Permissible Thrust Load (N) 400
Rated Torque (lb-in) 450
Output Shaft Metric
Output Shaft Diameter 22 mm
Device Profile In conformance with CiA DSP402 Version 4.0.0
Communication Profile In conformance with CiA DS301 Version 4.2.0
Operation Modes Profile Velocity Mode (pv), Profile Position Mode (pp), Homing Mode (hm)
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map